Areas of application triflex® R

Areas of application for multi-axis energy chain

Typical industries and applications:

Applications with cobots

Palletising with cobots

Igus Product

TRE.40.058.0.B in conjunction with the UR metal clamps ensure a trouble-free energy supply on the cobot.

Quality control tests with cobots

Igus Product

The cable to the 2D camera and the vacuum hose are safely guided through the TRE.40.058.0.B and attached to the cobot with the UR metal clamps.

LED bulbs production with cobots

Igus Product

The TRE.40.058.0.B in combination with UR metal clamps ensure trouble-free cable guidance on the cobot for LED bulb production in confined spaces

End of line testing with Kuka robots

Igus Product

The use of Cobot clamps and the 3D movable triflex® R chain TRE ensures secure guidance of cable and hose

triflex® R applications at a glance:

multi-axis energy chain for riveting robots

Igus Product

Two robots undertake the drilling and riveting of aircraft fuselages before the final assembly.

Palletising robot: safe 3D cable guidance triflex® with triflex energy chain

Igus Product

A triflex® R-energy chain enables the safe 360° movement of the cable of this palletising robot.

Remote controlled manipulator

Igus Product

Special solution with 2 reverse TR.RSE.50 retraction systems ensures compact installation space with maximum retraction length

injection moulding with 6-axis robot

Igus Product

Compared to the corrugated hose, the TRCF with its 3 chambers offers maximum operational reliability. Find out what else spoke in favour of triflex® R here

RSP & robot cable an XXL 3D printing robot

Igus Product

Safe cable management through TRE.B with the pneumatic retraction system (RSP)

Robot systems in body-in-white production

Coating with Fanuc P350

Igus Product

The 3D movement of the TRC e-chain with the retraction system (RSE) even allows working overhead

Heavy-duty cable robot

Igus Product

Move up to 250 kg freely in space

ASI Automatikk AS Distributor+47 9006 1100