Selection table and design data for twisterchain guide troughs

New generation of twisterchain guide troughs

twisterchain new guide trough
  • Suitable for high dynamics thanks to full guidance of the upper run
  • Quieter and smoother guidance in the trough thanks to continuous upper run guide
  • Upper run is guided in the new plastic trough and supported across the entire width
  • Pre-fitted delivery available
  • Easy adjustment, alignment and handling
  • Installation time reduced from 6 to 2 hours
twister_new_selection_01
twister_new_selection_02
twister_new_selection_03
twister_new_selection_04

Installation dimensions

X1 inner machine limit and X2 outer machine limit of the guide trough
AR [mm]X2 [mm]X1 [mm]depending on Bi [mm]
TC3248087.5100 108125137.5150
400480270250250220210200
500580-350350320310300
600680--450420410400
TC4287.5100108125137.5150162.5168175187.5200
400480270250 250 220210200190190180--
500580-250 250 220210200190190180180150
600680--250 220210200190190180180150
TC56--125137.5150162.5-175187200
650730---470460450440-430420400
750830----460450440-430420400
850930-----450440-430420400
280850687587.5100108125137.5150
400480290280 270270250250220210200
500580390 380370 370 350350320310300
600680490480470470450450420410400
380850687587.5100108125137.5150162.5168175187.5200
400480290280 270270250250220210200190190180180150
500580390 380370 370 350350320310300290290280280250
600680490480470470450450420410400390 390 380380350
4008506575100112125137.5150162.5175187.5200
650730540530520500490470460450440430420400
750830640630620600590570560550540530520500

Installation height

R [mm]100125150175200250300400
Series HF Installation height [mm]
TC32370420470520570670--
TC42 380430480530580680--
TC56 --500-6007008001000
2808 370420470520570670--
3808 380430480530580680--
4808 --500-6007008001000
twister_new_selection
Wges. Rotation angle of system [°]W1Angle of lower run [°]
90°45°
180°90°
270° 135°
360°180°

Rotation angle

ARSeriesR [mm]100125150175200250300400
[mm]W2 Rotation angle[°]
400TC32/TC42/2808/380890° 90° 90° 90° 90° 90° 90° 90°
500TC32/TC42/2808/380890° 90° 90° 90° 90° 90° 90° 90°
600TC32/TC42/2808/3808135°135°135°135°90° 90° 90° 90°
650TC56/4008/TC42135°135°135°135°90° 90° 90° 90°
750TC56/4008/TC42135°135°135°135°135°135°90° 90°
850TC56/4008/TC42135°135°135°135°135°135°135°135°
twister_new_selection_07

9XXX.31 Complete trough (with bottom supports, height adjustment and mounting brackets)

9XXX.32 Upper and lower run troughs (without bottom supports and height adjustment)

9XXX.30 Lower run trough (with mounting brackets)

Order example for guide trough

Complete trough

Lower run trough only

Upper and lower run trough without base support

Part No. SeriesOuter radius AR [mm]Rotation angle from-to α [°]Part No. Complete troughPart No. Upper/lower run troughPart No. Lower run trough
TC32/TC42/2808/38084000 - 90°9XXX.31.90.400/Bi.R9XXX.32.90.400/Bi.R9XXX.30.90.400/Bi.R
90° - 180°9XXX.31.180.400/Bi.R9XXX.32.180.400/Bi.R9XXX.30.180.400/Bi.R
180° - 270° 9XXX.31.270.400/Bi.R9XXX.32.270.400/Bi.R9XXX.30.270.400/Bi.R
270° - 360°9XXX.31.360.400/Bi.R9XXX.32.360.400/Bi.R9XXX.30.360.400/Bi.R
5000 - 90°9XXX.31.90.500/Bi.R9XXX.32.90.500/Bi.R9XXX.30.90.500/Bi.R
90° - 180°9XXX.31.180.500/Bi.R9XXX.32.180.500/Bi.R9XXX.30.180.500/Bi.R
180° - 270° 9XXX.31.270.500/Bi.R9XXX.32.270.500/Bi.R9XXX.30.270.500/Bi.R
270° - 360°9XXX.31.360.500/Bi.R 9XXX.32.360.500/Bi.R 9XXX.30.360.500/Bi.R
6000 - 90°9XXX.31.90.600/Bi.R9XXX.32.90.600/Bi.R9XXX.30.90.600/Bi.R
90° - 180°9XXX.31.180.600/Bi.R9XXX.32.180.600/Bi.R9XXX.30.180.600/Bi.R
180° - 270° 9XXX.31.270.600/Bi.R9XXX.32.270.600/Bi.R9XXX.30.270.600/Bi.R
270° - 360°9XXX.31.360.600/Bi.R9XXX.32.360.600/Bi.R9XXX.30.360.600/Bi.R
TC56 /40086500 - 90°9XXX.31.90.650/Bi.R9XXX.32.90.650/Bi.R9XXX.30.90.650/Bi.R
90° - 180°9XXX.31.180.650/Bi.R9XXX.32.180.650/Bi.R9XXX.30.180.650/Bi.R
180° - 270°9XXX.31.270.650/Bi.R9XXX.32.270.650/Bi.R9XXX.30.270.650/Bi.R
270° - 360°9XXX.31.360.650/Bi.R 9XXX.32.360.650/Bi.R9XXX.30.360.650/Bi.R
7500 - 90°9XXX.31.90.750/Bi.R9XXX.32.90.750/Bi.R 9XXX.30.90.750/Bi.R
90° - 180°9XXX.31.180.750/Bi.R 9XXX.32.180.750/Bi.R 9XXX.30.180.750/Bi.R
180° - 270°9XXX.31.270.750/Bi.R9XXX.32.270.750/Bi.R9XXX.30.270.750/Bi.R
270° - 360°9XXX.31.360.750/Bi.R 9XXX.32.360.750/Bi.R9XXX.30.360.750/Bi.R
8500 - 90°9XXX.31.90.850/Bi.R 9XXX.32.90.850/Bi.R9XXX.30.90.850/Bi.R
90° - 180°9XXX.31.180.850/Bi.R 9XXX.32.180.850/Bi.R9XXX.30.180.850/Bi.R
180° - 270°9XXX.31.270.850/Bi.R9XXX.32.270.850/Bi.R9XXX.30.270.850/Bi.R
270° - 360°9XXX.31.360.850/Bi.R9XXX.32.360.850/Bi.R9XXX.30.360.850/Bi.R

ASI Automatikk AS Distributor+47 9006 1100