Change Language :

bottom support (shown in red) only necessary if the support of the upper run (from 180° rotation angle) cannot be attached to the system
guide trough twisterchain®
The product range of the igus® twisterchain® includes the guide trough, the use of which offers a number of advantages:
The modular design of the guide trough makes it possible to combine a variety of chain, circle and bend radii with the same trough parts. If the chain radius is changed, the trough can be easily adapted. A new production is not necessary. You can select the appropriate guide trough system from the table below. The specified part no. includes the complete trough system.

Ordering example for a twisterchain® guide trough
R - bend radius, add corresponding value
Bi - inner width, add corresponding value
outer radius
Channel angle (standard 180°, 135°, 90°, 45°)
Trough design (.5. with and .4. without bottom support)
Selected series (2208, 2808, 3808 or 4008)
Guide trough
Part No..
outer radius
rotation angle
trough complete
trough complete
Number of
series
AR [mm]
[°]
Standard
with bottom support
Supports
2208
- 300
45 - 100
92208.4.45.300/Bi.R
not necessary
0
2208
- 300
>100 - 180
92208.4.90.300/Bi.R
not necessary
0
2208
- 300
>180 - 270
92208.4.135.300/Bi.R*
92208.5.135.300/Bi.R
1
2208
- 300
> 270 - 360
92208.4.180.300/Bi.R**
92208.5.180.300/Bi.R
2
2808/3808/4008
- 450
45-100
9XXXX.4.45.400/Bi.R
not necessary
0
2808/3808/4008
- 450
> 100 - 180
9XXXX.4.90.400/Bi.R
not necessary
0
2808/3808/4008
- 450
> 180 - 270
9XXXX.4.135.400/Bi.R*
92208.5.135.400/Bi.R
1
2808/3808/4008
- 450
> 270 - 360
9XXXX.4.180.400/Bi.R**
92208.5.180.400/Bi.R
2
2808/3808/4008
> 450 - 550
45 - 100
9XXXX.4.45.500/Bi.R
not necessary
0
2808/3808/4008
> 450 - 550
100 - 180
9XXXX.4.90.500/Bi.R
not necessary
0
2808/3808/4008
> 450 - 550
> 180 - 270
9XXXX.4.135.500/Bi.R*
92208.5.135.500/Bi.R
1
2808/3808/4008
> 450 - 550
> 270 - 360
9XXXX.4.180.500/Bi.R**
92208.5.180.500/Bi.R
2
2808/3808/4008
> 550 - 650
45 - 100
9XXXX.4.45.600/Bi.R
not necessary
0
2808/3808/4008
> 550 - 650
> 100 - 180
9XXXX.4.90.600/Bi.R
not necessary
0
2808/3808/4008
> 550 - 650
> 180 - 270
9XXXX.4.135.600/Bi.R*
92208.5.135.600/Bi.R
1
2808/3808/4008
> 550 - 650
> 270 - 360
9XXXX.4.180.600/Bi.R**
92208.5.180.600/Bi.R
2
2808/3808/4008
> 650
> 360
Ask us, we are happy to help

Supporting the upper run of the twisterchain® (from 180° rotation angle)
The guide trough is attached to the fixed end of the twisterchain® according to the hole pattern shown. The following screw connections are permitted:
Designations:
A = Bottom edge moving end
B = Bottom edge fixed end
C = Upper run support
D = Required clearance for twisterchain®
E = rotary axis
F = fixed end
G = 2nd support upper run
H = Required free space for twisterchain®
I = 1st support upper run
J = rotary axis
K = fixed end
installation height
Series
RLK
HS
Hges.[mm] for bend radius
Part No..
RST
[mm]
[mm]
R055
R063
R075
R100
R125
R150
R175
R200
R250
R300
R400
trough
[mm]
2208...300
265
130
195
211
235
285
335
385
-
-
-
-
-
92208...300
145,0
2808...400
360
146
-
-
-
290
340
390
440
490
590
-
-
92808...400
192,5
3808...400
460
156
-
-
-
300
350
400
-
500
600
-
-
93808...400
192,5
2808...500
460
146
-
-
-
300
350
400
450
500
600
-
-
92808...500
292,5
3808...500
460
156
-
-
-
310
360
410
-
510
610
-
-
93808...500
292,5
2808...600
560
146
-
-
-
305
355
405
455
505
605
-
-
92808...600
392,5
3808...600
560
156
-
-
-
315
365
415
-
515
615
-
-
93808...600
392,5
4008...650
610
176
-
-
-
-
-
432
-
532
632
732
932
94008...650
442,5
4008...750
710
176
-
-
-
-
-
432
-
532
632
732
932
94008...750
542,5