twisterchain® - circular and spiral movements, can be opened on both sides

twisterchain
  • Stable, high additional loads possible, smooth running, weight-optimised
  • Rotational speeds up to 1m/s and more
  • Circular/spiral movements up to 360° from stock (up to 400° upon request)
  • Cable-friendly, smooth interior can be opened crossbar in inner and outer radius
  • Successfully tested over 1 million cycles in the igus® laboratory

Delivery programmes

twisterchain TC32

Series TC32

e-chain®, can be opened on both sides
twisterchain TC42

Series TC42

e-chain®, can be opened on both sides
twisterchain TC56

Series TC56

e-chain®, can be opened on both sides
twisterchain 2208

Series 2208

e-chain®, can be opened on both sides

twisterchain® generally valid

twisterchain
twisterchain
twisterchain

Realised in practice: twisterchain in multiple robots

twisterchain in multiple robots

ASI Automatikk AS Distributor+47 9006 1100