Universal installation set for TRC + TRE fibre-rods

The easiest and quickest way to attach a fibre-rod

  • Universal assembly set offers the possibility to fix the fibre-rod modules in any position to the robot arm
  • Targeted masking of interfering edges and avoidance of cable loops
  • Guide triflex® R very close to the robot arm or laterally to axis 6 to allow max. rotary movements
  • Make corrections easily and quickly, even with small programme changes
  • Special connections additionally available at short notice upon request
  • Due to the adjustable attachment of the triflex® e-chain system® in all axes, the fibre-rod module can be fixed in many positions to the robot arm in order to adjust the ideal reset position
Universal assembly kit for fiber rod module The universal assembly set allows fixing the fibre-rod modules to be fixed to the robot arm in any position
Universal assembly set_disassembled Including variably installable mounting plate for installing directly on the robot (dimension A, B, C)

Universal assembly set sizes available

Part No. Dim. A [mm] Dim. B [mm] Dim. C [mm] Dim. D [mm] Dim. E [mm] Weight [kg]
ready for shipping in 72 hours TR.40.80 74 40 8.4 475 325 3.925 10,744.29 NOK Add to shopping cart
ready for shipping in 72 hours TR.50.80 74 40 8.4 475 325 3.925 11,012.49 NOK Add to shopping cart
ready for shipping in 24-48 hours TR.60.80 74 40 8.4 625 325 5.166 11,782.24 NOK Add to shopping cart
ready for shipping in 48 hours TR.70.80 75 80 12.6 875 575 13.242 15,303.76 NOK Add to shopping cart
ready for shipping in 48 hours TR.85.80 75 80 12.6 875 575 13.551 16,406.21 NOK Add to shopping cart
ready for shipping in 48 hours TR.100.80 75 80 12.6 875 575 13.512 16,443.68 NOK Add to shopping cart
ready for shipping in 72 hours TR.125.80 75 80 12.6 875 575 14.361 29,429.25 NOK Add to shopping cart
ready for shipping in 48 hours TR.912.099 75 80 12.5 325 625 5.166 6,730.81 NOK Add to shopping cart
ready for shipping in 48 hours TR.920.579 75 80 12.5 325 625 5.166 9,772.78 NOK Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Matching fibre-rods for the universal assembly set

For TRC/TRE.B

 

  • Directional pretension ensures constant distance to axis 3-6 of the robot
  • Compare with a fishing rod above the robot
  • Creates constant pretension in length from 700 to 2000mm
  • Supplied as a pre-assembled component assembly, consisting of triflex® R energy chain (TRC or TRE.B) and assembled fibre-rods
  • No tangling on the robot and reduced spinning compared to loose e-chain®.
  • Automatic return of the triflex® R to the initial position
Go to fibre-rods

Installation instructions for both products

  • Simple products
  • fast assembly
  • Very easy adjustment of the system to the application
  • Delivery from stock
  • Easy to use

ready for shipping in 24-48 hours
ready for shipping in 48 hours
ready for shipping in 72 hours

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH