Zig-zag system

Zig-zag guide system

Zig-zag for trusses - complete system up to 15m

Complete zig-zag system
  • Price reduced by up to 30% compared to the previous design
  • Save up to 20% cost
  • Low-maintenance and modular system

Low-cost zig-zag e-chain® - Complete system up to 10 m

  • Weight is less than half of that of the standard zig-zag basket, allowing a higher payload
  • Price reduced by up to 50% compared to the standard zig zag basket
  • Lower drive power thanks to weight reduction
  • Quiet polymer e-chains®
Low-cost zig-zag
  • Guide data and energy safely and reliably
  • Cost-effective, space-saving solution
  • Robust and easy to install
  • Quiet and low-vibration
  • Application suspended vertically

Stage platforms

Zig-zag systems in stage platforms

In the House of Dancing Water

Zig-zag system in the House of Dancing Water

Stage portal

Zig-zag systems in stage portals

ASI Automatikk AS Distributor+47 9006 1100