Energy chains for an XXL 3D water jet cutting machine

Unsupported and durable energy supply with 32m travel for swarf

Profile

  • What was needed: Polymer energy chain from the E4.1 series, chainflex energy cables, CAN bus cables, guidelok system for energy chains
  • Requirements: The cutting heads were to be safely supplied with energy, signals, compressed air and water, travel up to 32m and operate at a max. travelling speed of 20m/min. Due to the friction and swarf, the upper run was not allowed to slide on the lower run.
  • Industry: Machine tools
  • Success for the customer: Thanks to the guidelok system, a strong guidance of the upper run could be guaranteed with few components and simple means. The service life of the chain is increased and swarf cannot damage it.
Water jet cutting system

Problem

Solution

chainflex cable feed
guidelok
Energy chain
Energy chain

Principle sketch of a Waricut 3D gantry cutting system

ASI Automatikk AS Distributor+47 9006 1100