Reliable energy supply systems, cables and bearing technology for extrusion lines

Extruder

Products for use in extrusion lines and peripheral equipment

chainflex CF10 cable

Break-proof control cables

  • Bend radii of up to 4xd
  • Shielded/unshielded
  • Jacket materials: PVC, TPE, PUR or iguPUR
  • 4-year guarantee
drylin W rail with carriage

Lubrication-free linear guides

  • Self-lubricating and maintenance-free
  • Quiet operation
  • Dirt-resistant and corrosion-free
  • For accurate positioning
i.Cee 2.0 predictive maintenance

Predictive maintenance

  • Intelligent software and sensors on the e-chain
  • Potential maintenance requirements are reported before a failure occurs
iglidur plain bearings

Maintenance-free plain bearings

  • Over 55 materials
  • More than 15,000 geometries from stock
  • Customised solutions with no minimum order quantity

Lubrication-free guide rollers

  • Lubrication-free rollers without ball bearings
  • Wear-resistant
  • No lubricants, lower maintenance costs
xiros plastic ball bearing

Corrosion-resistant ball bearings

  • Low breakaway torque
  • Lightweight and corrosion-resistant
  • Free from lubrication and maintenance
E2.1 e-chain

Compact energy chains

  • The standard for applications in the medium load range
  • Quiet thanks to integrated brake
  • Optional opening tool for even faster opening and closing
e-chain E4.1L

Energy chains that are easy to assemble

  • High tensile forces, high loads and travels of over 600m possible
  • 10,000 km and more guaranteed running performance
  • Fast opening and filling
readychain

Pre-fitted energy chains

  • Harnessed ready for connection by the manufacturer
  • Reduction of manufacturing and assembly costs
  • Customised end customer support
  • Installation service on your premises

Application highlight

extruder

Smooth cable guides for measuring systems on the extruder

chainge recycling program for energy chains

Linear bearings smart plastics
Automation

More information

Injection moulding machine

Injection-moulding machines

RBTX Lean Robotics

chainflex control cable

chainflex control cables

ASI Automatikk AS Distributor+47 9006 1100