Energy supply systems for final vehicle assembly

Success stories

automotive final assembly husch

10 years of success in handling systems

grob gmbh automotive final assembly

Roller energy chains for highly dynamic loading linear robot

möve metall automotive final assembly

Flexible and resilient slewing ring bearings in assembly carriers

Final assembly
  • We plan the optimisation of your system to guarantee maximum service life
  • Support in reducing downtime costs and increasing system availability
  • Retrofitting your existing machines as a system partner
  • Retrofitting condition monitoring or predictive maintenance to igus products
  • Our energy chains are also available as ready-harnessed systems, e.g. e-chain system for transfer carriages (plug and play)
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

e-chain E4/4RHD

rol e-chain E4/4RHD

  • Maintenance-free roller system to reduce push/pull forces
  • For travels of up to 800m and speeds of up to 6m/s
triflex R

3D chain triflex R

  • Specially developed for multi-axis robots
  • Defined bend radius
  • High tensile strength and high flexibility
  • Easily openable and fillable
Cobot clamps

Cobot clamps

  • Suitable for the igus triflex R series TRC/TRE/TRL 30, 40 and 50
  • Silicone-free and therefore also suitable for the automotive industry
smart plastics EC.P and EC.B

Condition monitoring for e-chains

  • Sensor EC.P for push/pull force monitoring
  • Sensor EC.B for breakage detection in the initial stage
readychain

Pre-fitted e-chain systems

  • Reduce bearing costs for cables, e-chains and connectors to zero
  • Reduce throughput times by half
  • Minimise machine downtimes
chainflex cables

Cables for movement

  • Developed for highest load
  • Torsion resistant cable
  • Suitable for very tight bend radii
  • 36 months chainflex guarantee

ASI Automatikk AS Distributor+47 9006 1100