What are hydrodynamic and hydrostatic plain bearings?

Cross section of a bearing position with a hydrostatic plain bearing

Functionality of hydrodynamic plain bearings

Advantages of hydrodynamic bearing points

  • Wear-free continuous operation is possible thanks to hydrodynamic lubrication
  • Ideal for large bearing forces and diameters as well as high speeds
  • Oil film has a dampening effect
  • Simple installation
Coolant pump with plain bearings

Hydrodynamic plain bearings are used here

Cross section of a bearing position with a hydrodynamic plain bearing

How hydrostatic plain bearings work

Advantages of hydrostatic bearing points

  • Permanent oil film means there is no sliding resistance when starting up and running down
  • Low wear of the bearing point
  • Low frictional power
Machine tools

This is where hydrostatic plain bearings are used

Our plain bearings for hydrodynamic applications

ASI Automatikk AS Distributor+47 9006 1100