Change Language :

The iglidur® materials for high loads combine high wear resistance with the ability to withstand high (static) loads, shocks and edge loads. Within these specifications, they all have their own special strengths. High loads mean radial surface pressures from about 30 to well over 100MPa (equivalent to 1,000kg on a bushing of 10 x 10mm).
igus products made of iglidur materials in the online shop
1)Max. long-term application temperature
2) Max. recommended surface pressure at +20°C
3) Best combination for p = 1MPa, v = 0.3m/s, rotating