iglidur granulate

Our iglidur materials for spherical insert bearings and spherical balls

The benefits

format_color_reset
lightweight-icon
money-icon
Material iglidurA160A181A180A350FC180H3JJ3J4RUWW300X
Maximum water absorption [Gew.-%]0.11.31.31.91.30.51.31.31.31.10.86.50.5
Sliding friction coefficient against steel [μ]0.09 - 0.190.10 - 0.210.05 - 0.230.10 - 0,20-0.08 - 0.170.06-0.180.06-0.20-0.09-0.250.15 - 0.350.08 -0.230.09-0.27
Maximum long-term application temperature [°C]+90+90+90+180+90+200+90+90+90+90+90+90+250
Maximum short-term application temperature [°C]+100+110+110+210+110+240+120+120+120+110+110+180+315
Min. application temperature [°C]-50-50-50-100-40-40-50-50-50-50-50-40-100
Thermal conductivity [W/m · K]0.300.250.250.24-0.250.250.25-0.250.60.240.60
Shore D hardness 60767676697574737477787785

iglidur W300

The classic endurance runner up to 30MPa

Granulate W300
  • The classic endurance runner, highly wear-resistant on (almost) all shafts
  • For particularly long service lives
  • Low coefficient of friction
  • Extremely high wear resistance

General properties

Thermal properties

Mechanical properties

iglidur J

The versatile endurance runner

Granulate J
  • The versatile endurance runner, highly wear-resistant on (almost) all shafts with very low coefficients of friction
  • Low wear with many shaft materials
  • Low friction coefficients in dry running
  • Vibration-damping

General properties

Thermal properties

Mechanical properties

iglidur J3

The new endurance runner

Granulate J3
  • Specialist for pivoting and pulsating loads
  • Low coefficients of friction
  • Good media resistance
  • Low moisture absorption

General properties

Thermal properties

Mechanical properties

iglidur J4

Low-cost for low to medium loads

Granulate J4
  • Low-cost material
  • Low coefficients of friction
  • Good media resistance
  • Low moisture absorption

General properties

Thermal properties

Mechanical properties

iglidur R

The low-cost material

Granulate R
  • Low-cost material
  • Low coefficient of friction
  • Good abrasion resistance
  • Low friction coefficients in dry running
  • Very cost-effective

General properties

Thermal properties

Mechanical properties

iglidur H3

The specialist for high speeds

Granulate H3
  • Speeds of up to 200rpm
  • High wear resistance
  • Low moisture absorption
  • Resistant to many chemicals

General properties

Thermal properties

Mechanical properties

iglidur UW

For fast rotations under water

Granulate UW
  • The underwater endurance runner, for fast rotation under water
  • For use under water
  • For fast and continuous rotation
  • Long service life

General properties

Thermal properties

Mechanical properties

iglidur X

The chemical and temperature specialist

Granulate X
  • Up to 150MPa static
  • For temperatures from -100°C to +250°C in continuous operation
  • Universal chemical resistance
  • Meets the fire protection requirements of the US Federal Aviation Administration (FAA) for aircraft interiors
  • High compressive strength

General properties

Thermal properties

Mechanical properties

iglidur A160

Inner ring with high media resistance for the food industry

Granulate A160
  • FDA and EU regulation-compliant for chemicals and food
  • Compliant with EU Regulation 10/2011 EC
  • FDA compliant
  • High media resistance

General properties

Thermal properties

Mechanical properties

iglidur A180

The all-rounder for the food sector

Granulate A180
  • The FDA-compliant all-rounder
  • The iglidur® A180 material meets the requirements of the Food and Drug Administration (FDA) for repeated food contact
  • Good media resistance
  • For the wet area

General properties

Thermal properties

Mechanical properties

iglidur FC180

Detectable material with high media resistance

Granulate FC180
  • FDA and EU regulation-compliant for chemicals and food
  • Optically and magnetically detectable
  • Good media resistance
  • For wet areas

General properties

Thermal properties

Mechanical properties

iglidur A181

The universal bearing for the food industry

Granulate A181
  • The universal bearing for food contact
  • Compliant with EU Regulation 10/2011 EC
  • FDA-compliant
  • Universally applicable

General properties

Thermal properties

Mechanical properties

iglidur A350

The endurance runner at high temperatures for the food industry

Granulate A350
  • Compliant according to EU Regulation 10/2011 EC
  • FDA compliant
  • Meets the fire safety requirements of the US Federal Aviation Administration (FAA) for aircraft interiors

General properties

Thermal properties

Mechanical properties

More about igubal spherical bearings

Sample boxes

Sample boxes

New products

New products

Knowledge base

Knowledge Base

ASI Automatikk AS Distributor+47 9006 1100