igubal - Technical data

application areas

Temperature limits for igubal® bearing elements

Tensile strength of rod end
Application temperature in °C
StandardHT versionFood
Minimum-30-40-30
Max. long-term+80+200+100
Maximum, short-term+120+240+110

Tolerances

plug gauge

Tolerances of the inner diameter of the spherical ball

Nominal dimension [mm]Tolerance
Plug gauge fallsPlug gauge sticks
0-3x.01x.05
> 3 up to 6x.02x.07
> 6 up to 10x.02x.08
> 10 up to 18x.03x.10
> 18 up to 30x.04x.12
> 30 up to 50x.05x.15

Media resistance

  • + resistant
  • 0 conditionally resistant
  • - unstable

Chemical resistance of igubal® bearing elements

MediumResistance
StandardHT versionFood
Alcohols+ up to 0+
Hydrocarbons+++
Greases, oils without additives+++
Fuels++
Diluted acids 0 to -+ up to 00 to -
Strong acids-+ to -
Diluted alkalines+++
Strong alkalines 0+

Further advantages

Detectable

Radioactive emissions

UV resistance

Loads

Sliding friction coefficients and speeds

Thread pitches of the igubal®-rod end

Thread typePitch [mm]
M 20.40
M 30.50
M 40.70
M 50.80
M 61.00
M 81.25
M 101.50
M 10 F1.25
M 121.75
M 12 F1.25
M 142.00
M 162.00
M 16 F1.50
M 181.50
M 201.50
M 202.50
M 221.50
M 242.00
M 272.00
M 302.00

More about igubal spherical plain bearings

igubal®-shop

Shop

Tool

Tool

Knowledge base

Knowledge base

ASI Automatikk AS Distributor+47 9006 1100