Robust energy supply systems and cables for heavy-duty offshore cranes

For rotary cranes and gantry cranes on ships and offshore installations, we offer energy supply systems, cables, and trough systems that can also be designed as a complete system ready for connection. The E4.1 series plastic energy chains or heavy-duty roller energy chains are used on riser gantry cranes, which exceed festoon systems and steel energy chains primarily because of their corrosion-free operation and cable-friendly interior separation. A cable-friendly friction pair between the energy chain and the cable results in a greatly extended service life for the cables and the system.
For rotary cranes, an RBR rotating energy supply can be used instead of the usual slip rings. This solution provides modularity and freedom from maintenance. The rotary module features downtimes and maintenance intervals for the entire system that are up to 90% better than those of festooning systems and slip rings.

Wind farm installation cranes (LEC)

Rotating energy supply systems and cables, including accessories for leg encircling cranes (LECs): This heavy-duty rotary crane from Liebherr features an energy chain that allows a rotating range of 900°.

Gantry crane

For this gantry crane on a drilling vessel, a complete energy supply system consisting of plastic energy chains, guide trough and chainflex cables was implemented.

Sheerleg cranes

Heavy cable weights and long travels. "Heavy duty" energy chains for high additional loads provide high planning reliability for cable guidance on two sheerleg cranes.

Knuckle boom cranes

In the platform of this knuckle-boom crane on a pipe-laying vessel, a rotary module with a compactly laid energy supply system was implemented. It safely guides the data and signal cables and hydraulic lines.

Our products for offshore cranes

RBR rotating energy supply
  • Rotation systems with up to 900° rotation
  • Easy integration into the customer's structure
  • Extended system guarantee available
RBR rotating energy supply
E4.1-series e-chain®
  • Robust and up to 70% lighter than steel
  • Special interior separation system prevents parts from falling out
  • Modular design
E4.1 series energy chain
Harnessed energy supply modules
  • 95% less harnessing time
  • Reduce assembly time
  • Plug & play solutions for such systems as top drives
Harnessed energy chain systems

More information


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH