Large format camera
This camera uses drylin® linear plain bearings that run precisely and smoothly thanks to their lubrication-free components.
People associate emotions and memories with photos and films. A record is kept of every moment deemed special. Something that initially involved a great deal of effort in the darkroom to develop film has become a matter of course thanks to digitalisation and the related advances in technology. It is not only the cameras that have changed, the equipment involved is setting new technological standards. igus® products not only bring about technological improvements but also save costs. Whether "do-it-yourself" applications or professional constructions – the versatile drylin® linear guide system offers design freedom for every construction. Specifically in the construction of camera carriages, also referred to as sliders or dollies, technicians, product designers or DIY enthusiasts can make their wishes come true and combine individual components. Absolutely lubrication-free and virtually silent thanks to the use of tribo-optimsed plastics and aluminium are only two of the many arguments in favour of igus®. In addition, energy chains and chainflex® cables ensure increased dependability even at high speeds and tight bend radii.
Contact an expert now
The modular drylin® W series ensures lubrication-free sliding of camera guides.
Wear-resistant and smooth movement
Adjustable friction level thanks to turn-to-fit function
Lubrication-free
Easy and fast assembly
Suitable for even the most confined of installation spaces
Silent thanks to the absence of linear balls or rollers
No deflection thanks to rigid aluminium profile
Here, you can put together a double rail according to your requirements. The systems are delivered to you optionally already machined or without any drilled holes. The rails can be delivered in one piece of up to 4000mm – the length you require is cut to size.
Experience for yourself the quality of our products and now order the drylin® W linear system sample box, free of charge and without any obligation on your part.
Now order free of charge
Lubrication-free and maintenance-free
Dirt-resistant due to dry operation
Simple installation
For extremely heavy-duty applications
Flexible jacket materials
High quality core insulation
For highest rates of acceleration
Low levels of abrasion and vibration
Extremely smooth running
Take a look at our test laboratory for chainflex® cables and e-chains®, where tests are run for 10 billion cycles every year.
The drylin® test laboratory with some 500 tests each year.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h