CNC machining centre for the woodworking industry

energy chain, cable and storage technology for wood processing machines

Machining centre
e-chain® with extender crossbars on woodworking machine
Guide large hoses safely on the machining centre.

Which bow chain is the right one?

▶ Find out more   ▶ Get personalised advice

Tech up and reduce costs: Our top products for machining centres

E4.1L energy chain

Stable, easy & quick to fill

  • 30 % lighter than comparable size E4.1 series
  • Can be opened on both sides in the inner and outer radius
  • Also suitable for laterally rotated, upright and suspended applications
E4Q.64L

The best mix of stability and low weight

  • Easy to open by hand
  • Cheaper than the predecessor model E4Q.58
  • At the same time more stable than E4.1 energy chain
readychain energy chain with connectors

Everything from a single source: customised - ready to install - finally tested

  • Complete energy chain system including cable
  • Assembly time reduced by up to 95
  • Fast assembly - less machine downtime
drylin R

Robust linear shafts for round linear guides

  • 100 % lubrication-free
  • Dimensionally identical to ball bushings
  • 8 different shaft materials
ball transfer unit

Move heavy and sensitive loads easily

  • abrasion-resistant, lubrication-free and durable
  • also suitable for sharp-edged heavy loads and sensitive goods
igubal flange mounted bearings

plastic spherical ball for all flanged bearing housings

  • Simply replace the spherical ball by hand
  • Lubrication and maintenance-free
  • Resistant to chemicals and corrosion
which e-chain® with extender crossbars

PVC-cable in energy chain ​

ASI Automatikk AS Distributor+47 9006 1100