Accuracy plays a vital role in the glass industry, as cutting and trimming to size to meet individual customer requirements, involves high-precision work. Cutting glass to size for tables, mirrors or doors often leaves sharp edges. A grinding and polishing process finishes the edge to minimize the risk of injury. From surface, joining or forming technology through to handling: igus® always has ideal solutions at hand for individual applications in the glass industry using its e-chain systems®, chainflex cables for movement and plain bearings made of tribologically optimised high-performance polymers. The safe and reliable energy supply also ensures long-term cost savings by reducing installation and maintenance times.
▲ Tech up
20% more fill weight due to vertically and horizontally positioned stop-dogs
Also available as fully enclosed e-tube.
Crossbar with fastening straps for tool-free opening and closing
10% less weight due to material removal
▲ Tech up
Up to 30% larger sliding surfaces for longer service life in gliding operation
Also available as fully enclosed e-tube
Simplified installation of the interior separation system
36-month guarantee
▲ Tech up
One cable for all major markets
Gives confidence in the design process
No duplicated stock
No additional costs in respect of customs duty
▲ Tech up
Configure components in seconds, carry out the necessary calculations
and order them, all with just a few clicks of the mouse
Saves unnecessary waiting times and costs
Decisions can be made quickly
Curious about more innovations? Find the innovation overview and the virtual trade show stand here
For medium duty applications. Oil-resistant and coolant-resistant.
Quiet running while lubrication and maintenance-free at the same time
This robot application uses the igus®triflex® system to slide the glass products arriving from the moulding plant at a temperature of around 500 °C into a cooling kiln.
This facility – the only one in the world – makes it possible to process 12 metres of glass and, at the same time ensure high productivity.
Portable laser engraving machines from Cerion GmbH can be found all around the world. Whether in Paris, Rome, London or the Arab Emirates – maintenance-free and cost-effective igus® components save time and money.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h