Lubrication-free bearings and reliable cable protection in dental technology

Treatment centre

Dentist treatment unit
iglidur G plain bearings in dental seat mechanism

Seat mechanism

  • Suitable for high loads
  • Lubrication and maintenance-free
  • Very good coefficient of friction
Treatment light with iglidur JVSI plain bearings

Treatment light

  • Preloaded, completely clearance-free when unloaded
  • Very good wear resistance
  • Lubrication and maintenance-free
drylin T in patient chair adjustment

Linear adjustments patient chair

  • Sliding instead of rolling for high service life
  • Consisting of extremely durable, lubrication-free sliding elements
drylin SHT in dental treatment unit

Height adjustment of the treatment unit

  • Solid design
  • Various materials for shaft and spindle
  • Available incl. motor and motor control
Energy chain in dental treatment unit

Height adjustment of the treatment unit

  • Compact with small bend radius
  • Quiet due to small pitch
  • Easy to fill
Dental treatment unit with e-chain

Energy supply in the dentist element

  • Designed for high bending, centrifugal and torsional forces
  • Can be used in confined installation spaces

Dental X-ray unit

Dental X-ray machine
dryspin in height adjustment

Height adjustment of the tomograph

  • Lubrication- and maintenance-free linear technology
  • Up to 30 % longer service life than conventional lead screws
E2 energy chain for cable guidance

Cable guide height adjustment

  • For safe cable routing in confined spaces
  • Small pitch for quiet, smooth running
  • High stability for long service life
drylin SLW in height adjustment of chin rest

Height adjustment of chin rest

  • Compact spindle linear adjustment
  • Torsion-resistant and bend-proof
  • With stepper motor for electrical adjustment
PRT slewing ring bearing for the bearing arrangement of the scanner

Bearing arrangement of the scanner

  • Lightweight, compact and ready to install
  • With wear-resistant, lubrication-free and maintenance-free igldiur sliding elements
Reverse Bend Radius rotating energy supply system for rotation

Energy supply in rotation

  • The standard for circular movements
  • Allows rotation angles of 900° and more
  • Rotation speeds of up to 360°/s possible
drylin for linear adjustment

Linear adjustment on the head piece

  • Lubricant- and maintenance-free sliding elements
  • Robust and rust-free for a long service life
  • Insensitive to dust and dirt

Dental milling machine

Dental milling machine
E2.1 energy chain for the cable guidance of the milling machine

Cable guidance of the milling machine

  • Compact with small bend radius
  • Quiet due to small pitch
  • Easy to fill
reacychain for cable guidance of the dental milling unit

Ready-to-install e-chain for milling machine

  • Complete energy chain system including cable for time-saving installation
  • Assembly time reduced by up to 95
drylin W hybrid for housing guide

Linear adjustment of the housing doors

  • Lubricant- and maintenance-free sliding elements
  • Robust and rust-free for a long service life
  • Insensitive to dust and dirt

Success stories

Casting device in dental technology

Dental casting unit: Reliable closing

Applications in medical technology

Further success stories

ASI Automatikk AS Distributor+47 9006 1100