Maintenance-free components for scooters

Suspension fork

Suspension fork scooter
Suspension fork scooter
iglidur J plain bearings
iglidur J plain bearings
  • Low wear with many shaft materials
  • Low coefficient of friction in dry operation
  • vibration-damping
  • Low moisture absorption

rear wheel swing arm

Rear wheel swing arm scooter
Rear wheel swing arm scooter
iglidur P plain bearings
iglidur P plain bearings
  • Low total moisture absorption
  • High load capacity
  • cost-effective
  • Low wear rates
Brake calliper scooter
Brake calliper scooter
iglidur H4 plain bearing
iglidur H4 plain bearing
  • Low coefficient of friction
  • cost-effective
  • Resistant to chemicals
  • For high temperatures

Rear shock absorber

Scooter shock absorber
Scooter shock absorber
iglidur J guide rings
iglidur J guide rings
  • cost-effective
  • More wear-resistant than PTFE belts
  • Higher load capacity
  • Defined sizes
Throttle valve
Throttle valve
iglidur G plain bearings
iglidur G plain bearings
  • Maintenance-free dry operation
  • High abrasion resistance
  • Insensitive to dust and dirt
  • cost-effective

Stand

Scooter stand
Scooter stand
iglidur P210 plain bearings
iglidur P210 plain bearings
  • Low moisture absorption
  • Extremely wear-resistant at loads up to 20 MPa in swivel mode
  • Good with various shaft materials and edge loads

Variomatic transmission (CVT)

Variomatic scooter
Variomatic scooter
iglidur J350 plain bearing
iglidur J350 plain bearing
  • Very low coefficient of friction on steel
  • For continuous use up to +180 °C
  • Particularly well suited for rotations

Handbrake

Brake lever scooter
Brake lever scooter
iglidur P plain bearings
iglidur P plain bearings
  • maintenance-free dry operation
  • High abrasion resistance
  • Insensitive to dust and dirt
  • cost-effective

Windscreen

Scooter windscreen
Scooter windscreen
drylin W
drylin W
  • High rigidity
  • Easy to install & maintenance-free
  • Insensitive to dirt due to dry operation
  • Angular rail with floating bearing function for corner installation
  • Optional manually adjustable bearing clearance

iglidur improves sample box

Free plain bearing sample box

  • 39 iglidur® plain bearings made of the most important materials
  • Templates for finding the perfect material for your application
  • iglidur® bearing technology catalogue with information about our bearings

ASI Automatikk AS Distributor+47 9006 1100