Energy supply systems and bearings for wind turbines

Areas of use

Wind turbine with markings for motion plastics
Wind turbine with markings for motion plastics
Plain bearing in the rotor lock

Rotorlock systems

  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
Plain bearing in the blade-angle adjusting system

Pitch actuators

  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
iglidur bar stock plates in azimuth brakes

Azimuth and rotor brakes

  • Moulded or injection moulded parts
  • High wear and pressure resistance
iglidur bar stock plates in the azimuth

Azimuth adjustment

  • Extremely high wear resistance
  • Low coefficient of friction
  • Insensitive to dirt
e-loop in wind turbine

Energy supply to the nacelle

  • Modular system, easy to open
  • Protection against impacts thanks to robust PU outer body
RBR rotating energy supply in the rotor blade and in the azimuth adjustment system

Rotor blade and azimuth adjustment

  • For high filling weights and confined spaces
  • Rotation angle up to 900°

Other products for wind turbines

Torsionable cables

Twistable cable
  • For torsion applications with +/- 180° at 1 m cable length
  • 4-year guarantee

twisterband

twisterband
  • Rotary movements up to 7,000°
  • Rotation speeds up to 180°/s
  • Modular and easy to fill

multi-axis energy chain

triflex R
  • Defined bend radius
  • +/- 10° torsion per chain link
  • High tensile force absorption

2-component high-load plain bearing

iglidur Q3E
  • Suitable for extreme loads
  • cost-effective due to injection moulding

Tested for real use in the test laboratory

ASI Automatikk AS Distributor+47 9006 1100