Condition monitoring system with smart sensor technology for machine data acquisition

Condition monitoring system i.Sense

Eliminate unplanned downtime.
Increase machine availability.
With smart plastics.

The advantages of an intelligent condition monitoring system:

  • Increased machine availability and expected product service life
  • Direct input into the PLC machine control system for immediate action.
  • Better fault analysis thanks to real-time machine data acquisition
  • Easy integration into Industry 4.0 / Smart Factory concepts
  • Elimination of unplanned downtime or machine failures
  • Reduce maintenance costs through early warnings
  • Implementation of condition-based maintenance

Condition monitoring – questions and answers:

Condition monitoring technology and components from i.Sense in detail:

Condition monitoring system sensors

i.Sense sensors

Condition monitoring system evaluation module

i.Sense evaluation module

Condition monitoring online dashboard

i.Sense connectivity

How does smart plant monitoring work with i.Sense as a condition monitoring system?

When do I need a smart condition monitoring system for energy chains?

Condition monitoring systems for energy chain condition monitoring:

i.Sense EC.P condition monitoring system

Push/pull force monitoring on e-chains with i.Sense EC.P

  • Measures the push and pull forces of the e-chain
  • Recommends switching off the system if a force limit is exceeded
i.Sense EC.B condition monitoring system

Breakage detection on e-chains with i.Sense EC.B

  • Detects chain breakage in the early stages
  • Prevents overloading and subsequent system failures
i.Sense EC.W service life sensor

Low-cost condition monitoring with i.Sense EC.W

  • Real-time monitoring of the chain status
  • Direct, wired connection to machine control system

Condition monitoring systems for monitoring the condition of cables:

i.Sense CF.P condition monitoring system

Tensile strength monitoring for cables with i.Sense CF.P

  • Measures the forces directly at the strain relief
  • Triggers a standstill via the break contact if the forces are too high
i.Sense CF.Q condition monitoring system

Cable quality monitoring with i.Sense CF.Q

  • Measures the quality of the cable cores
  • Emits a signal in the event of core rupture or stops the system via a normally closed contact if required
i.Sense CF.D condition monitoring system

Monitoring data transmission with i.Sense CF.D

  • Integrated in cable, no measuring cable required
  • Packet losses are recognised in good time
  • Alarm signalling via NC contact or network

Examples of condition monitoring with igus:

Condition monitoring system in the gantry

"Maximum reliability"

Overview of condition monitoring examples

Customer applications worldwide

Further examples of condition monitoring from the real world:

Further information available for download:

Robust and smart - how digitally networked energy chains strengthen STS cranes in the port of Rotterdam

Robust and smart – how digitally networked energy chains enhance STS cranes in the Port of Rotterdam

Overview of smart plastics

Insights into the complete product range for Industry 4.0

smart plastics brochure
New condition monitoring systems - news 2023

Information ...

Use a condition monitoring system

... try it ...

Buy a condition monitoring system in the igus online shop

... realise

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation