iSet Polymer Rotation Module (PRM) | Rotation angle of up to 360°

Parts list

Features and benefits

  • No sliding contact and all media in one system
  • Complete system can be ordered with just one number, including energy chain, split guide trough and integrated strain relief
  • Up to 85% weight saving compared to a steel guide trough
  • Up to 70% cheaper than a comparable steel guide trough
  • Protected against corrosion
  • No project planning costs

Suitable products

More information

iSets

Complete energy chain sets

Knowledge Base

Energy chain knowledge base

ASI Automatikk AS Distributor+47 9006 1100