Change Language :
Article description
Example pictures
Quantity
Chain links for the outer diameter:
600 mm
800 mm
900 mm
1200 mm
1500 mm
1800 mm
2400 mm
2800 mm
E4.21.050.048/160.0 x 31 chain link
E4.21.100.100/150.0 x 39 chain link
E4.32.10.075/220.0 x 25 chain link
E4.32.15.150/230.0 x 31 chain link
E4.42.15.125/400.0 x 35 chain link
E4.42.20.200/400.0 x 41 chain link
E4.56.20.150/750.0 x 41 chain link
E4.56.25.250/750.0 x 49 chain link
Mounting bracket for the outer diameter:
600 mm
800 mm
900 mm
1200 mm
1500 mm
1800 mm
2400 mm
2800 mm
E4.210.050.1.12.A x 1 set
E4.210.100.1.12.A x 1 set
E4.320.10.1.12.C.A1 x 1 set
E4.320.15.1.12.C.A1 x 1 set
E4.420.15.1.12.C.A1 x 1 set
E4.420.20.1.12.C.A1 x 1 set
E4.560.20.1.12.C.A1 x 1 set
E4.560.25.1.12. C.A1 x 1 set
separator for the outer diameter:
600 mm
800 mm
900 mm
1200 mm
1500 mm
1800 mm
2400 mm
2800 mm
T2111 2 x each 2. chain link
T2111 4 x each 2. chain link
32.5.1 2 x each 2. chain link
32.5.1 4 x each 2. chain link
42.5.1 2 x each 2. chain link
42.5.1 5 x each 2. chain link
56.5.1 2 x each 2. chain link
56.5.1 4 x each 2. chain link
Strain reliefs for the outer diameter:
600 mm
800 mm
900 mm
1200 mm
1500 mm
1800 mm
2400 mm
2800 mm
strain relief consisting of strain relief separator or tiewrap plate incl. Cable tie
guide trough without glide bar for the outer diameter:
600 mm
800 mm
900 mm
1200 mm
1500 mm
1800 mm
2400 mm
2800 mm
IE14.2.600S.050.01 x 1 piece.
IE14.2.800S.100.01 x 1 piece.
IE14.2.900S.100.01 x 1 piece.
IE14.2.1200S.150.01 x 1 piece.
IE14.2.1500S.150.01 x 1 piece.
IE14.2.1800S.200.01 x 1 piece.
IE14.2.2400S.200.01 x 1 piece.
IE14.2.2800S.250.01 x 1 piece.
chainflex® cables are unassembled cables for moving applications in cable guides or for robotic applications, fail-safe with a 36-month guarantee.