Linear axes with lead screw drive

Lead screw axes overview

Our spindle axes at a glance

drylin® SHT linear axes

Linear axes SHT

  • Drive: Trapezoidal or high-helix lead screws
  • Lead screw drives with plain ball bearings
  • Lead screws made from steel, stainless steel or aluminium
  • Carriage in either quad block or compact design
  • Configurable online
drylin® SLW linear axes

SLW linear axes

  • Linear axes based on drylin W guides
  • Drive: trapezoidal or high helix thread
  • Torsion-resistant double shaft systems
  • Many carriage and rail options
  • Manual and motorised adjustments possible
drylin® SAW linear axes

SAW linear axes

  • Linear axes based on drylin W guides
  • Drive: trapezoidal or high helix thread
  • Robust design
  • Ready to install with electric motor
  • Ball bearing
drylin® SLN/SLNV linear axes

Miniature linear axis SLN/SLNV

  • Based on drylin N low-profile linear guide
  • Drive: Trapezoidal or high helix lead screw
  • Compact design
  • Clearance adjustment on carriage
  • Precise with pre-load
drylin® linear axes SET

Single-tube linear axis SET

  • Lubrication-free single-tube adjustment
  • Drive: trapezoidal thread
  • Simple, smooth design
  • Low weight due to aluminium and polymer
  • Temperature-resistant up to +50°C
drylin® SLT linear axes

Low-profile SLT linear axes

  • Based on drylin T miniature guides
  • Drive: Trapezoidal or high helix lead screw
  • Low-profile and compact design
  • Carriages with individual clearance adjustment
  • Variable lead screw options

Advantages of spindle axes

Precise positioning

Compact design

High load capacity

Low-friction movement

Structure of a lead screw axis

Lead screw axis of igus in cross section

Different materials within the axis

Lead screw materials

Shaft materials

Bearing materials

DDX

drive technology configurator

Customised spindle axes according to your wishes

  • Quick and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery*

Application examples with lead screw axes

Special measurement setup with lead screw axes

Drive technology application example Art Robotics

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

More application examples

AWB

Free sample & white paper

Sample

Miniature lead screw sample

Drive technology white paper

White paper download

ASI Automatikk AS Distributor+47 9006 1100