drylin E lead screw stepper motors

Stand-alone solution with or without encoder

Lead screw motor NEMA 11
  • Flange dimension: 28mm
  • Holding torque: 0.1Nm
  • Shaft load, axial: 50N
Lead screw motor NEMA 17
  • Flange dimension: 42mm
  • Holding torque: 0.5Nm
  • Shaft load, axial: 100N
Lead screw motor NEMA 17
  • Flange dimension: 56mm
  • Holding torque: 2.0Nm
  • Shaft load, axial: 500N

White paper on lead screw motors

Lead screw motors white paper
  • What is a lead screw motor (lead screw drive)?
  • What requirements are placed on the motor?
  • Notes on the design of lead screw motors
  • Positioning accuracy
  • Lead screw types with special specifications
  • Differentiation from other linear actuators

Why drylin E motors?

Delivery 24 hours

Ready to ship in 24hrs

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

drylin E product finder

For electric motors

Motor configurator

For electric linear drives

Drive technology configurator

For lead screw motors

Lead screw motor configurator

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
More information
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

You might also be interested in:

drylin E jaw couplings

  • With square or round housing
  • Vibration-dampening
  • Temperature range from -30°C to +100°C
  • Shore hardness 98SH A
DRE_Coupling_COU-570.png
Discover in the online shop

drylin E motor gearboxes

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 and 5 available
DRE_Gearbox_GEA-370.png
Discover in the online shop

drylin E lead screw axes

  • Different installation sizes
  • Various versions with round shafts or rail
  • For electrical or manual adjustment using the hand wheel
DRE_GEN_website_banner_lead_screw_drive
More information

ASI Automatikk AS Distributor+47 9006 1100