Lead screw technology FAQ

All questions and answers about dryspin lead screw technology

General

General

Lead screw nuts

Lead screw nuts

Lead screws

Lead screws

Materials

Material

Tolerances

Tolerances

Calculation formulas

Calculation formulas

General

  • Higher efficiency
  • Low-noise and low-vibration operation
  • 30% longer service life due to asymmetry
  • Up to 25% less wear
  • Greater efficiency

Lead screw nuts

Lead screws

Materials

MaterialMPa
iglidur® J4 MPa
iglidur® W3005MPa
iglidur® A1803.5 MPa
iglidur® J3502 MPa
iglidur® E70.5 MPa
iglidur® J2002 MPa
iglidur® R2 MPa

Tolerances

Calculation formula

iglidur® materialrotating long-term
iglidur® J1.5
iglidur® W3001.0
iglidur® A1800.8
iglidur® J3501.3
Duty cycle ED pv valuemax.[MPaxm/s]
100%0.08
50%0.2
10%0.4
DesignationMeaning
FaxialAxial force
Pperm.Max. permissible surface pressure 5N/mm2
Prealactually occurring surface pressure for the selected size
Ae realEffective support surface of the selected trapezoidal lead screw nut
PPitch
d1Pitch diameter
MtaDrive torque [Nm] when converting a rotary into a longitudinal movement
MteDrive torque [Nm] when converting a longitudinal movement into a rotary movement
vSurface speed [m/s]
sFeed rate [m/s]
nRotational speed [min-1
ηEfficiency

ASI Automatikk AS Distributor+47 9006 1100