Change Language :
The drylin® SHTlinear modules enable completely lubricant-free adjustment with high precision and robustness of all components. The units can be customised with different shafts and spindle materials, slide lengths and additional functions. The SHT series is suitable for manual and motorised operation, supplied ready for connection with drylin® motors.
Special specification:







The following options can be configured directly online for the SHT product range.

...order ready-to-connect linear modules with stroke lengths of 250 and 500 mm in the online shop.