<strong>drylin® E electric motors</strong><br><font size="7">Ready to ship in 24hrs</font>

drylin E electric motors

Ready for ship in 24 hours

Automation with stepper motors, DC motors and EC/BLDC motors

Stepper motors drylin E for drive technology

Stepper motors

  • Powerful in 5 sizes
  • Motors with metric connector or stranded wires
  • Safety with encoder and brake
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
Direct current motors and DC motors drylin E

DC motors

  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speeds up to 440rpm
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
EC motor drylin E, brushless DC motor

EC/BLDC motors

  • With Hall and encoder
  • Sizes NEMA: 17, 23 and 34
  • Virtually wear-free
  • Very high speeds
  • More cost-effective than conventional servomotors
Lead screw stepper motor drylin E

Lead screw stepper motors

  • 3 sizes with holding torque 0.1-2Nm
  • 7 lead screw types with pitches from 0.8-50mm
  • Matching lead screw nuts available
  • Lead screw can be attached from both sides for stepper motor without encoder
Stepper motor with IP68 protection against water

Stepper motor with IP68 water protection

  • Installation size: NEMA23/flange dimension 56mm
  • Protection class - motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Rated current: 4.20A
  • Motor connection: Terminal box
Direct-current motors with worm gear drylin E

DC motor with worm gear

  • With spline
  • Space-saving & quiet
  • Torques from 0.75Nm to 2.00Nm
  • Speeds up to 350rpm
  • Position encoder included

Why drylin E motors?

Delivery 24 hours

Ready to ship in 24hrs

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

drylin E product finder

Motor configurator

For electric motors

Drive technology configurator

For electric linear drives

Lead screw motor configurator

For lead screw motors

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
Information on motor control systems
Motor control system icon

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Application examples with igus motors

Positioning in the laser application laboratory

Application VonJan Laser

XXL X-ray scanner

Motors application example XXL scanner

Motorised mirror ceiling consisting of 120 mirrors

Twaxis mirror ceiling

Smooth movement in the sensor test bench

Smooth movement in the sensor test rig

Further application examples

AWB

You might also be interested in

Gearbox

drylin E motor drive

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available
Coupling

drylin E jaw couplings

  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C
Power-supply components

drylin E switching power supply units

  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls
DRE_PROD_motor_cable_collection

drylin E motor cables

  • Lengths of 3m, 5m, 10m or 20m
  • Various outer materials
  • Straight and angled connectors
  • Available from stock

ASI Automatikk AS Distributor+47 9006 1100