Linear modules of the drylin SLWP econ series

Available in two installation sizes and consistently cost-effective

  • The linear system entry-level programme of the econ series
  • Consistently cost-effective thanks to crossbars and slides in injection moulding
  • Consistently cost-effective thanks to silver anodised rail profiles
  • Configurable with fast steep thread or self-locking trapezoidal thread
  • Lubricant and maintenance-free

The sizes of the SLWP econ series

SLWP-0630-E linear module from the econ series with lead screw and carriage.
  • Slide length: 60 mm
  • Maximum stroke length: 300 mm
  • Shaft diameter: 5 mm
  • max. stat. Load capacity
    • axial: 50N
    • radial: 50N
SLWP-1040 linear module from the econ series with guide and threaded spindle.
  • Slide length: 29 mm
  • Maximum stroke length: 500 mm
  • Shaft diameter: 8 mm
  • max. stat. Load capacity
    • axial: 50N
    • radial: 50N

Product services

Download technical data

Request a quotation

Free online configurator

Technical options for the SHT series

Lead screw materials

Three threaded rods made of gewindematerial for drylin.

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation