Format adjustment in modern testing and packaging system from Wipotec

This module for product serialisation is precise and robust thanks to drylin® and iglidur® bearing technology

Profile

  • What was needed: drylin® SHT spindle linear tables, round rods and plain bearings made of iglidur®, xiros ball bearings
  • Requirements: For the packaging and testing unit, FDA-compliant, maintenance-free and robust bearing products were sought for numerous format adjustments and for the conveyor technology.
  • Industry: Packaging systems, testing systems
  • Success for the customer: The robust drylin® linear bearings enable precise format adjustments by hand. The iglidur® plain bearings and xiros ball bearings are also highly wear-resistant and completely lubrication- and maintenance-free. They enable long service lives even under adverse environmental conditions.

Problem

Solution

Figure 1: drylin® SHT Linear tables with spindle drive for lateral and format adjustment

Figure 2: A lubrication-free iglidur® JB round bar as a transfer roller prevents contamination of the products

Figure 3: drylin® Linear spindles in lateral and height adjustment

Figure 4: Bearings made of the maintenance-free material iglidur® J run in the pressure roller.

Figure 5: drylin® SHT spindle linear tables are also used for fine adjustment of the sensors

Figure 6: xiros ball bearings in the guide rollers are fully FDA-compliant

ASI Automatikk AS Distributor+47 9006 1100