Linear axes with lead screw drive

Three linear axes with lead screw drive in different versions on a white background.

Our lead screw axes at a glance

SHT linear axis with multiple guide rods and a central threaded lead screw.

Linear axes SHT

  • Drive: Trapezoidal or high-helix lead screws
  • Lead screw drives with plain ball bearings
  • Lead screws made from steel, stainless steel or aluminium
  • Carriage in either quad block or compact design
  • Configurable online
drylin SLW linear axis with threaded spindle and guide rods.

SLW linear axes

  • Linear axes based on drylin W guides
  • Drive: trapezoidal or high helix thread
  • Torsion-resistant double shaft systems
  • Many carriage and rail options
  • Manual and motorised adjustments possible
Linear drive with spindle and guide blocks.

SAW linear axes

  • Linear axes based on drylin W guides
  • Drive: trapezoidal or high helix thread
  • Robust design
  • Ready to install with electric motor
  • Ball bearing
Lead-screw drive of a linear axis with threaded rod and carriage.

Miniature linear axis SLN/SLNV

  • Based on drylin N low-profile linear guide
  • Drive: Trapezoidal or high helix lead screw
  • Compact design
  • Clearance adjustment on carriage
  • Precise with pre-load
Spindle drive on a linear axis with position indicator and hand knob.

Single-tube linear axis SET

  • Lubrication-free single-tube adjustment
  • Drive: trapezoidal thread
  • Simple, smooth design
  • Low weight due to aluminium and polymer
  • Temperature-resistant up to +50°C
Linear drive with lead screw and guide carriage.

Low-profile SLT linear axes

  • Based on drylin T miniature guides
  • Drive: Trapezoidal or high helix lead screw
  • Low-profile and compact design
  • Carriages with individual clearance adjustment
  • Variable lead screw options

Advantages of lead screw axes

Precise positioning

Compact design

High load capacity

Low-friction movement

Structure of a lead screw axis

Illustration of a linear guide system with numbered components.

Different materials within the axis

Lead screw materials

Shaft materials

Bearing materials

ddx drive technology configurator on a laptop with displayed drive components.

Drive technology configurator

Individual lead screw axes according to your wishes

  • Fast and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery*

Application examples with lead screw axes

Special measurement setup with lead screw axes

Robotic setup for an art application on a workbench.

3D printer for concrete l Lubrication-free solution for dusty environment

A 3D printer builds a large curved wall at an outdoor construction site.

Electric drive technology in an automated positioning system

igus picking station in a trade fair or exhibition setting.

More application examples

Plain bearings in industrial applications for construction machines, wind turbines, and production.

Free sample & white paper

Footrest in a case highlighted with a magnifier.

Miniature lead screw sample

White paper cover with a linear module, Toothed belt drive or lead screw drive, igus.

White paper download

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation