Absorbent pad insertion machine LAD tray inserter

Durable and economical bearings for format adjustment in tray inserter

Low Cost Automation ensures precise format adjustments in packaging technology

Profile

  • What was needed: drylin R linear bearings, drylin SHT linear system with liners made of iglidur J, drylin NEMA stepper motors with D1 dryve control system
  • Requirements: For each different tray, the format has to be adapted for purposes of de-nesting, cutting the nonwoven to size and re-nesting. To achieve this, the machine manufacturer needs reliable, durable and cost-effective automation solutions.
  • Industry: Packaging industry
  • Success for the customer: The drylin linear bearings are lubrication-free, highly wear-resistant and cost-effective. In our modular drylin SHT linear system, the customer can choose from a wide variety of different lead screws, materials and glides.
Absorbent pad insertion machine LAD tray inserter

Problem

Solution

Fig. 1: The machine can fit out 100,000 plastic trays with the fleece within eight hours.

Fig. 2: drylin SHT linear modules running in opposite directions are used for adjustment of the formats of the absorption pad insertion machines.

Fig. 3: As a low-cost variant made of plastic, the linear system is also suitable for adjustment of the absorption pad fleece.

Fig. 4: Two synchronized drylin SHT linear modules enable vertical nesting and automatic ejection of the plastic trays. They are driven by NEMA stepper motors.

Fig. 5: For linear axis control of the de-nesting and ejection unit, the engineers rely on the intuitive and cost-effective dryve D1 control system.

ASI Automatikk AS Distributor+47 9006 1100