Lubrication-free linear systems for extendable alcove and kitchen block in caravans

Compact drylin lead screw linear systems can be easily integrated

Profile

  • What was needed: Lead screw linear systems drylin from the SLW series
  • Requirements: Compact systems due to limited installation space, lubrication-free solution
  • Industry: Motorhomes/caravans
  • Success for the customer: The drylin SLW linear axes can be very easily integrated into the surrounding structure, are compact, lubrication-free and torsion-resistant. The electric motor to drive the system can also be obtained from our product range.
Caravans

Problem

Solution

"The igus products are ideal for us because they are cost-effective, corrosion-free and maintenance-free."

Martin Ross

CEO of Ross Design

With the "Zoom", the alcove can be pushed out using the drawbar. This turns the caravan into a space miracle.

Cosy and spacious: the bed is neither in the way of the seating area nor the kitchen.

A drylin linear unit, which is mounted below the alcove, performs the slide-out.

The drylin SLW lead screw linear systems have a compact design and do not need to be lubricated thanks to their dry operation.

Aluminium guides from igus above the alcove ensure torsion-free three-point guidance of the "zoomable" sleeping compartment.

The height adjustment of the kitchen block is implemented via two synchronously running lead screw drives with igus linear systems.

Fast and personalised service included

ASI Automatikk AS Distributor+47 9006 1100