drylin® - Ideal coefficients of friction, extremely low wear

Materials

igus® offers various materials for gliding elements and counter partners for the drylin® linear systems. Tests conducted over the years have shown that iglidur® J, J 200 and X are the ideal materials for most linear applications due to their positive properties in wear and friction.

Ideal material combinations

iglidur® J

The iglidur® J material achieved the best results among almost all shaft materials in our tests. Comparative laboratory tests show that iglidur® J is the most low-wear, low-friction polymer for linear applications.

Special properties of iglidur® J:

Maintenance-free dry operation

Low coefficients of friction with all materials

Excellent wear resistance

Very low humidity absorption


iglidur® J200

iglidur® J200 was designed and developed especially for linear applications together with hard-anodized aluminum. This combination achieves by far the best results in our laboratory tests.

Special properties of iglidur® J200:

Absolutely maintenance-free

Extremely high service life on hard-anodized aluminum

Low coefficients of friction with hard-anodized aluminum

Excellent wear resistance with anodized aluminum


iglidur® X

iglidur® X is characterized by high temperature resistance and compressive strength combined with extreme resistance to chemicals. iglidur® X achieves the best wear resistance on stainless steel and chrome-plated steel shafts.

Special properties of iglidur® X:

Absolutely maintenance-free

Temperature resistance -100°C to +250°C in continuous operation

Universal resistance to chemicals

Very low humidity absorption


iglidur® E7

iglidur® X has an excellent combination of high temperature resistance, high compressive strength and excellent resistance to chemicals. iglidur® reaches its best wear resistance on stainless steel and chromed steel shafts.
 
Special properties of iglidur® X:

completely maintenance-free

Temperature resistance from -50°C to +70°C in continuous operation

universal chemical resistance

very low moisture absorption

Coefficient of friction Y = coefficient of friction
Wear Y = wear
Comparison of service life shafts materials Y = service life
AWM(P): Hard-anodized aluminum shaft
h10 and h8 respectively
SWM: Hardened and smoothed
steel shaft, h6, (1.1213)
EWM: Hardened and smoothed
stainless steel shaft, h6, (1.4125)
EEWM: Hardened and smoothed
stainless steel shaft, h6, (1.4034)
hv: Hard-chrome plated and smoothed
steel shaft, h7, (1.1213)


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH