drylin® R - Technical information

Materials table

General specifications Unit iglidur® J iglidur® X iglidur® J200 Testing method
Density g/cm³ 1,49 1,44 1,72
Colour yellow black dark grey
max. moisture absorption at 23°C/50% r.h. % weight 0,3 0,1 0,2 DIN 53495
max. total moisture absorption % weight 1,3 0,5 0,7
Coefficient of sliding friction, dynamic, against steel µ 0,06 - 0,18 0,09 - 0,27 0,11 - 0,22
pxv value, max. (dry) MPa x m/s 0,34 1,32 0,33

Mechanical properties
Flexural modulus MPa 2.400 8.100 2.800 DIN 53457
Flexural strength at 20°C MPa 73 170 58 DIN 53452
Compressive strength MPa 60 100 43
maximum recommended surface pressure (20°C) MPa 35 150 23
Shore D hardness 74 85 70 DIN 53505

Physical and thermal properties
max. long-term application temperature °C +90 +250 +90
max. short-term application temperature °C +120 +315 +120
min. application temperature °C -50 -100 -50
Thermal conductivity [W/m x K] 0,25 0,6 0,24 ASTM C 177
Coefficient of thermal expansion (at 23°C) [K-1 x 10-5] 10 5 8 DIN 53752

Electrical properties
specific contact resistance Ωcm > 1013 < 105 > 108 DIN IEC 93
Surface resistance Ω > 1012 < 103 > 108 DIN 53482

General specifications Unit iglidur® E7 iglidur® A180 Testing method
Density g/cm³ 1,05 1,46
Colour dark grey white
max. moisture absorption at 23°C/50% r.h. % weight 0,1 0,2 DIN 53495
max. total moisture absorption % weight 0,1 1,3
Coefficient of sliding friction, dynamic, against steel µ   0,05–0,23
pxv value, max. (dry) MPa x m/s   0,31

Mechanical properties
Flexural modulus MPa 1.477 2.300 DIN 53457
Flexural strength at 20°C MPa 22 88 DIN 53452
Compressive strength MPa   78
maximum recommended surface pressure (20°C) MPa 18 28
Shore D hardness 61 76 DIN 53505

Physical and thermal properties
max. long-term application temperature °C +70 +90
max. short-term application temperature °C +90 +110
min. application temperature °C -50 -50
Thermal conductivity [W/m x K]   0,25 ASTM C 177
Coefficient of thermal expansion (at 23°C) [K-1 x 10-5]   11 DIN 53752

Electrical properties
specific contact resistance Ωcm   < 1012 DIN IEC 93
Surface resistance Ω > 109 < 1011 DIN 53482

DryLin® R - Comparison of the permitted dynamic loads with same diameter


DryLin® R linear plain bearings

The cylindrical standard bearings consist of a replaceable liner made of iglidur® J, which is clipped on an anodized aluminum adapter with positive-fit. The axial securing of the liner is carried out by a snap ring groove.

The drylin® linear plain bearings made of solid polymer are available in identical dimension. They are completely made of wear-resistant iglidur® J and offer distinct cost and technical advantages. Applications that use machine parts chiefly made of stainless steel, for instance food and filling equipment, are well-suited for the use of solid polymer bearings. A further weight-saving is also obtained.

Both versions are designed for the installation in housing bores with the tolerance H7. The mounting is done like in ball bearings with circlips according to DIN 471/472.

The thin design of the type 02 cylindrical linear plain bearings is press-fitted and/or pasted in the H7 housing bore. Standard commercial 2-component adhesives can be used for this purpose.


Dirt, dust, fibers

An important feature of all the available linear bearings is their tolerance of dirt. For most systems the application of wipers or seals is recommended for even low dirt accumulation.

No other system features such a high safety with dust, lint balls and coarse dirt as drylin®. The abandonment of lubricant as well as the special design of the bearing surfaces with individual glide pads and the connecting elements in between have an advantageous effect in environments with dirt accumulations. Dirt, even when it appears wet on the shaft, is wiped away by the individual glide pads and pushed back into the contact-less area. The crossbars of the running surfaces of the drylin® bearing then glide on the track wiped clean of all dirt.


Split linear bearings

Applications that are on the threshold of technical feasibility or in extremely abrasive environments are marked by the regular replacement of the bearing. In many cases, drylin® could multiply the operating time. However, in such applications the replacement of the bearings may be required from time to time. drylin® linear plain bearings can in this case contribute to substantial cost reduction, because only the bearing liner need to be replaced. This often saves costs by more than 90%. In addition the dismantling of the shafts is avoided.

The split bearings are easily pulled out from the housing and opened. The slotted liner can be simply mounted on the shaft. Join the two bearing halves, install - and it's ready. With this product range of split drylin® bearings, installation times can be reduced to a minimum.
Dirt-resistant



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH