The carbon SAW linear module in lightweight construction

Very lightweight, very robust

  • Robust and rigid carbon profile
  • Lubricant and maintenance-free
  • Customised stroke lengths, max. 300 mm
  • Drive: trapezoidal or steep thread
  • For manual adjustments
igus SAW-0630-P carbon linear module
  • max. stroke length: 300 mm
  • Profile material: Carbon
  • carriage length: 60 mm
  • carriage width: 54 mm
  • max. stat. Load capacity:
    • Axial: 50 N
    • Radial: 50 N
Lightweight SAW-0630-P carbon linear module
Lightweight SAW-0630-P carbon linear module

Product services

Catalogue

Download catalogue data

Product enquiry

Request a quotation

Online configurator

Free online configurator

Technical options for SAW-0630-P

Lead screw materials

igus lead screw material

Electric drive systems: electric motors from igus

Stepper motors for linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Lead screw clamping for drylin linear modules

Digital position indicator

Digital position indicator for drylin linear modules

drylin hand wheels

drylin hand wheel for linear modules

ASI Automatikk AS Distributor+47 9006 1100