SHTP econ linear modules

Small, light, affordable

  • Lightweight construction through combination of plastic and aluminium
  • Designed for quick assembly
  • cost-effective due to injection moulding and clear anodising

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

The sizes of the SHT econ series

SHT econ miniature linear module version
  • Miniature version
  • Very low weight
  • Thread: M8
  • max. stroke length: 300 mm
  • max. Load capacity:
    • axial 50 N
    • radial 50 N
  • Slide length: 45 mm
drylin SHTP econ linear module
  • Flat and particularly lightweight design
  • Ideal for multi-slide solutions
  • Thread: Tr08x1.5
  • max. stroke length: 350 mm
  • max. Load capacity:
    • axial 100 N
    • radial 400 N
  • slide length: 26 mm
drylin SHTP econ linear module
  • Solid construction
  • Thread: Tr10x2
  • max. stroke length: 500 mm
  • max. Load capacity:
    • axial 200 N
    • radial 400 N
  • Slide length: 30 mm
drylin SHTP-01-12-AWM-FF econ linear module with fast-forward function
  • Brake through self-locking
  • Thread: Tr10x2
  • max. stroke length: 500 mm
  • max. load capacity Load capacity:
    • axial 200 N
    • radial 400 N
  • Slide length: 55 mm

Fast Forward for SHTP-01-12-AWM-FF

Quick-release for linear modules with lead screw drive
  • An option for spindle-linear axis
  • Only effective for threads with self-locking (trapezoidal thread)
  • Quick adjustment by disengaging the lead screw nut - Precise positioning by hand wheel over the spindle
  • Use only in horizontal installation position

Configure an individual SHT linear module online

Configure linear module with lead screw drive online
  • Customised SHT spindle linear module in just a few steps
  • Optional configuration of a customised drive journal
  • Automatic creation of a 3D model
  • Export of the linear module in many different 2D and 3D formats
  • 2D dimensioned drawing of the assembly as PDF
  • Complete parts list available as PDF download
drylin SHTP shaft materials

Shaft materials

Lead screw drives – high helix thread or trapezoidal thread

Thread system

ASI Automatikk AS Distributor+47 9006 1100