SHT-FF linear module with quick release

Fast, precise positioning

  • Aluminium version
  • For quick format adjustments
  • Self-locking brake included
  • Freely selectable stroke lengths
  • Only recommended for horizontal applications
  • Max. stat. Axial load 200 N (horizontal installation position)
  • max. dyn. axial load 50 N
Linear guide with carriage and ball screw.

Product services

Download catalogue data

Request a quotation

Free online configurator

SHT-FF-08

  • Slide length: 65 mm
  • Maximum stroke length: 300 mm
  • Shaft diameter: 8 mm
  • SHT-08: max. axial load: 50 N (horizontal mounting position)

SHT-FF-12

  • Slide length: 85 mm
  • Maximum stroke length: 750 mm
  • Shaft diameter: 12 mm
  • SHT-12: max. axial load: 200 N (horizontal mounting position)

The especially lightweight linear module with quick release

Linear unit with carriage and guide rods.
  • Particularly lightweight design
  • Freely selectable stroke lengths
  • Only recommended for horizontal applications
  • Max. stat. Axial load 200 N
  • max. dyn. axial load 50 N

Technical drawings

Linear slide unit with technical dimensions and sectional views.
Linear slide unit with technical dimensions and sectional views.
Technical drawing of an SHTP linear module with dimensions and assembly view.
Technical drawing of an SHTP linear module with dimensions and assembly view.

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation