Change Language :

Sliding instead of rolling - the drylin T rail guides are based on this principle. They make it as easy as possible to switch from recirculating ball bearings to a gliding system. The connection and drilling dimensions of the drylin linear rails and carriages are identical to those of the commercially available recirculating ball bearing versions. The heart of the guide carriages consists of lubrication-free and extremely durable sliding elements made of igus high-performance polymers. They offer quick and easy handling and maintenance-free use. The rail guides made of hard-anodised aluminium are robust and corrosion-free.
Connector and hole dimensions identical to conventional recirculating ball bearing systems
from 0.02 to 0.15mm
Clearance adjustment as an option:
Automatic adjustment
Manual adjustment
The fact that no lubrication is necessary means less maintenance and lower costs for you.
INA: KUVE-B • KWVE-B • KWE-B • KWSE/KUSE
Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
Hiwin: HGW-CC • QHW-CC • RGW-CC • RGW-HC
Rollon: MRS • MRS-L
IKO: MRS • MRS-L
Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
Romani: HRC-FN