ZLW: linear axis for extreme conditions

ZLW0630
  • 100 % lubrication-free design with plain bearings
  • Versatile and simple assembly
  • Freely selectable stroke length
  • Flat and robust
  • Lightweight and corrosion-resistant

Product services

Catalogue

Download catalogue data

Product enquiry

Request a quotation

Online configurator

Free online configurator

Technical data

Technical dataZLW-1040-LT for deep-freeze applications ZLW-1040-UW for underwater use
Weight without stroke [kg]11
Weight 100 mm stroke [kg]0.140.14
max. stroke length [mm]2,0001000
Transmission [mm/U]7070
Tooth profileAT5AT5
Toothed belt materialTPUKF2PU with stainless steel tension members
Toothed belt width [mm]1616
Toothed belt tension [N]20050
Max. Radial load [N]300100
Guide bearingCold ball bearingxiros® ball bearings
Max. Speed [m/s]51
Max. Position deviation of the slide, load-dependent [mm]±0.2 ± 0.5

Practical application

ZLW application

Technical drawing

Drawing zlw
Drawing zlw
Drawing zlw
Drawing zlw

ASI Automatikk AS Distributor+47 9006 1100