Precise format adjustments in labelling machines at 1,000 bottles per minute

Rotary and linear bearing technology has been used in KHS systems for more than 20 years.

Profile

  • What was needed:  drylin® W-linear guide, drylin® SLW linear unit with spindle drive,  xiros polymer ball bearings, E2/000 series energy chain
  • Requirements: High requirements for a throughput of 1,000 bottles per minute: high precision, corrosion resistance, resistance to cleaning agents, high wear resistance, lubricant-free
  • Sector: Beverage industry, bottling plants
  • Success for the customer: Whether height adjustments, deflection rollers or adjustment of the work table: the rotary and linear bearing technology used has been fulfilling the high requirements in various KHS systems for around twenty years. The customer not only receives the bearing, but also the completely ready-to-install functional components.

Problem

Solution

Figure 1: KHS receives the sensor adjustment for the label's cutting mark detection as a ready-to-install module. The basis is a drylin® W-linear guide.

Image 2: Various conveyor rollers are also provided ready for installation.

Image 3: Ideal solution for the beverage industry: The conveyor roller axles are supported by xiros polymer ball bearings. In the picture: Top view of the roller.

Image 4: The entire worktable can be adjusted horizontally - with a lubrication-free system from the drylin® linear technology modular system.

Figure 5: drylin® W-linear guides are used for the reverse mounting of the worktable.

Figure 6: The energy chain in the substructure ensures mobility of the energy and signal supply.

ASI Automatikk AS Distributor+47 9006 1100