iglidur® H1 - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 🟧 🟧 +More information on wear resistance
Wear resistance at +90°C- 🟧 🟧 🟧 🟧 🟧 +
Wear resistance at +150°C- 🟧 🟧 🟧 🟧 🟧 +
Slide property- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel: µ 0.06 - 0.20
Wear resistance under water- 🟧 🟧 🟧 🟧 ⬜️ +
Media resistance- 🟧 🟧 🟧 🟧 🟧 +More information on media resistance
Resistant to edge pressures- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Dirt resistance- 🟧 🟧 ⬜️ ⬜️ ⬜️ +

When do I use this material?

  • When maximum service life is required under the influence of temperature and humidity
  • When low coefficient of friction and high temperature resistance are required
  • When aggressive cleaning is required on a regular basis (flushing, steam jet)
  • If the bearings are used in the engine compartment

When do I use a different material?

  • When high surface pressures occur -> iglidur Z
  • When only the best universal chemical resistance is required -> iglidur X
  • If you are looking for a cost-effective high-temperature plain bearing that does not require the best wear resistance -> iglidur H2
  • When an FDA-compliant plain bearing with high temperature resistance is required -> iglidur A500

Material data table

General properties Unitiglidur® H1 Testing method
Densityg/cm³ 1.53
Colour cream
Max. moisture absorption at +23°C/50% room humidity % weight 0.1 DIN 53495
Max. moisture absorption % weight 0.3
Coefficient of sliding friction, dynamic against steel µ 0.06 - 0.20
pv value, max. (dry) MPa x m/s 0.8
Mechanical properties
Flexural modulus MPa 2800 DIN 53457
Flexural strength at 20°C MPa 55 DIN 53452
Compressive strength MPa 78
Maximum recommended surface pressure (20°C) MPa 80
Shore D hardness 77DIN 53505
[b]Physical and thermal properties [/b]
Max. long-term application temperature °C +200
Max. short-term application temperature °C +240
min. application temperature °C-40
Thermal conductivity [W/m x K] 0.24ASTM C 177
Coefficient of thermal expansion (at 23°C) K-1 x 10-5 6 DIN 53752
Electrical properties
Specific transitional resistance Ωcm > 1012DIN IEC 93
Surface resistance Ω > 1011DIN 53482

Temperatures

iglidur H1 Application temperature
Minimum -40°C
Max. long-term +200°C
Maximum, short-term +240°C
In addition secure axially from +80°C

Permissible surface speeds

Maximum surface speeds

m/s Rotating Oscillating linear
permanent 2.01.05.0
Short-term 2.5 1.5 7.0

Permissible pv values

Diagram 01: Permissible pv values for iglidur® H1 plain bearings
Diagram 01: Permissible pv values for iglidur® H1 plain bearings

Mechanical specifications

Friction and wear

iglidur H1 dryGreases Oil Water
Coefficient of friction µ 0.06 - 0.2 0.09 0.04 0.04

Shaft materials

Chemical resistance

Medium Resistance
Alcohols +
Hydrocarbons +
Greases, oils without additives +
Fuels +
Diluted acids + up to 0
Strong acids + to -
Diluted alkalines +
Strong alkalines + to -

Moisture absorption

Maximum moisture absorption
at +23°C/50% r. humidity 0.1 weight %
Max. moisture absorption 0.3% weight

Electrical properties

Electrical properties
Specific transitional resistance > 1012 Ωcm
Surface resistance > 1011 Ω

Installation tolerances

Diameter d1 [mm]Shaft h9 [mm]iglidur H1 plain bearing F10 [mm]Housing H7 [mm]
up to 3 0 - 0.025 +0.006 +0.046 0 +0.010
> 3 up to 6 0 - 0.030 +0.010 +0.058 0 +0.012
> 6 up to 10 0 - 0.036 +0.013 +0.071 0 +0.015
> 10 up to 18 0 - 0.043 +0.016 +0.086 0 +0.018
> 18 up to 30 0 - 0.052 +0.020 +0.104 0 +0.021
> 30 up to 50 0 - 0.062 +0.025 +0.125 0 +0.025
>50 to 80 0 - 0.074 +0.030 +0.150 0 +0.030
>80 to 1200 - 0.087+0.036 +0.1760 +0.035
> 120 up to 180+0.100 + 0+0.043 +0.2030 +0.040

Radioactive rays

UV resistance

Vacuum

Free sample box

Buy iglidur H1 products in the online shop

  • Large selection of moulds and materials
  • Available within 24 hours
  • No minimum order value
  • No minimum order quantity

Typical application areas

ASI Automatikk AS Distributor+47 9006 1100