Durable and lubrication-free linear bearings for high-performance cutting machines

Polymer bearings for slicing machines with a high-speed disc system in the food industry

Profile

  • What was needed: drylin® linear plain bearing, drylin® shaft guide, drylin® linear foils,  iglidur® plain bearing
  • Requirements: High dynamic loads due to high speed of the depositing system; continuous operation; low wear; long service life; strict hygiene specifications required lubrication-free bearings that are resistant to chemicals and have low moisture absorption
  • Industry: Packaging, food industry
  • Success for the customer: iglidur® and drylin® bearing components exhibit low wear and friction properties**,** are lubrication-free and corrosion-free as well as robust and economical
Cutting unit

Problem

Solution

Linear feed of the material holder by synchronised toothed belt drive. The combination of soft shafts and drylin® linear foils proves its worth.

Depositing fork for inserting the cut material. This is where drylin® linear foils and precision shafts are used.

Bearing of the workpiece holder in storage fork design. The drive takes place via pneumatic cylinders to realise the pivoting movement with iglidur® J plain bearings.

Linear stroke of the pregripper to feed the material to be cut. Soft stainless steel shafts and linear foils from the JUM-10-40 series are used.

Pivot bearing of the feed arm with iglidur® G plain bearings.

ASI Automatikk AS Distributor+47 9006 1100