Change Language :

Our lubrication-free extension rails are available up to an extension length of 2,000mm. The telescopic system consists of anodised aluminium guide rails and a sliding element made of iglidur high-performance plastics. As a result, the telescopic rails run quietly, hygienically and dry. In addition, no dirt particles adhere to the guide. Our telescopic rails are available in standard extension lengths in the shop or customised extension lengths.
Discover the advantages of telescopic rails in our new white paper. You will gain intriguing insights into typical application areas, from drawer extensions and machine panelling to automotive and medical technology.

Enter your individual requirements and receive optimal configurations for telescopic rails that are ideal for your project. We offer high-quality telescopic rails in various designs.
Our user-friendly solution helps you save time and effort by guiding you directly to the right products. Whether you are looking for rails for furniture, machine technology or industrial applications, our options offer you maximum functionality and load-bearing capacity.

drylin linear guides can withstand high temperatures, high vibration levels and more.
Even in the presence of sand, chips and dust, drylin linear guides can be used.
Corrosion-free and media-resistant for applications under water.
Approximately four times quieter than corresponding linear bearings made of metal.
Up to 75% lighter thanks to high-performance polymers.
All systems run without external lubrication and are therefore extremely clean.
Would you like to create more space and a sleeping area for your next trip? We have prepared instructions for a DIY sleeping box. Simply download the material list and drawing files on the next page and get started.

The drylin NTP 27 plastic telescopic guide is the perfect solution when it comes to positioning heavy loads precisely. The guide is made of robust plastic, which ensures high resilience and durability.It is not only very strong, but also easy and quiet to handle. The new telescope design is available in multiple colours to perfectly match individual needs. The completely self-lubricating design with iglidur high-performance polymers is also particularly practical.In this way, the guidance always remains supple and smooth.Another advantage of the drylin NTP 27 plastic telescopic guide is its quiet handling thanks to pretensioning segments.This means that heavy loads can be moved effortlessly without making any unpleasant noises.With its robust material, easy handling and rattle-free operation, it convinces all along the line and offers a high degree of comfort and reliability in use.