Drylin test lab with test rigs for linear guidance systems and a production line in the background.

Our test laboratory for drylin linear technology

What is tested and how?

Which test benches are available in the linear technology test laboratory?

Linear long stroke

  • Pivoting wear rate test
  • Load of up to 200N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Possible shaft diameter of 10mm
  • Stroke length of 300mm
  • Tests under water possible
Test rig for a long-stroke actuator with aluminum profiles, cables, and an emergency stop button.
  • Coefficient of wear and friction during linear movement
  • Load of up to 2,500N
  • Surface speed of 0.2m/s
  • Tests at room temperature
  • Possible shaft diameter of 20mm
  • Stroke length of 200mm
Test rig for a linear axis in a protective enclosure with control and sensors.

Linear technology under water

  • Pivoting wear rate test
  • Load of up to 100N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Possible shaft diameter of 10mm
Linear technology test setup under water with moving rails and measuring equipment.

Which online tool does the test data flow into?

Test data in a software interface for sizing bearings and shafts.

Selected practical tests from the igus test laboratory

We test your application

The different areas of the igus test laboratory

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation