Linear axes with toothed belt drive

Toothed belt axes collage with several igus linear axes in different sizes and designs.

Our toothed belt axes at a glance

Linear axis with timing belt drive and guide carriage.

Compact design

  • Undertakes many positioning tasks
  • Motor connection possible
  • Low-profile installation heights
Linear axis with toothed belt drive and carriage.

Reverse positioning

  • Fast right/left adjustment
  • Compact with a low-profile drylin W double rail
  • With angle flange
Linear axis with toothed belt drive for precise movements in an industrial application.

Industry-specific range

  • For applications up to -30°C (LT)
  • For underwater use (UW)
  • For splash water contact (SW)
Linear axis with toothed belt drive from the ZLW system.

Open modular system

  • Variable shaft span of 120/160/200mm
  • Lightweight with aluminium version
  • Corrosion-free stainless steel version
Timing belt drive on a linear axis with a metal bracket.

Cantilever axis

  • Permanently installed drive unit
  • Max. axial load: 50N
  • Lightweight
Electric linear axis with toothed belt drive.

Toothed belt axis with motor

  • Defined stroke lengths (300/500/1000mm)
  • Maintenance-free operation without external lubrication
  • Fast assembly
Miniature linear axis with toothed-belt drive and carriage.

Low-profile linear axis ZLN-40

  • Low-profile design, 27mm height
  • Vertical load from 30N
  • With NEMA stepper motors and EC/BLDC direct current motors
Linear axis with guide carriages and lead screws for an adjustable automation solution.

ZLWT tandem toothed belt axis

  • Compact tandem toothed belt axis with two toothed belts in one unit
  • Ready for connection with motor and control system
  • drylin® W exchange bearings
drylin ZLW-1040-E toothed belt axis made of aluminium with carriage.

Econ toothed belt axis

  • Quiet operation and low profile design
  • Toothed belts with spring pre-load
  • Torsion-resistant anodised aluminium profile
  • Loads up to 20N

Advantages of toothed belt axes

100% lubrication-free

Quiet operation

Slim design

Underwater use

Specifically for continuous operation

Cost-effective

Structure of a toothed belt axis

Linear guide with numbered markings on an igus system.
ddx drive technology configurator on a laptop with displayed drive components.

Drive technology configurator

Individual toothed belt axes according to your wishes

  • Fast and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery*

Application examples with toothed belt axes

Offshore robots - Inspection, cleaning & repair

Remotion cleaning robot on a surface with mud streaks in an application.

3D printer for concrete l Lubrication-free solution for dusty environment

A 3D printer builds a large curved wall at an outdoor construction site.

Electric drive technology in an automated positioning system

igus picking station in a trade fair or exhibition setting.

More application examples

Plain bearings in industrial applications for construction machines, wind turbines, and production.

Free sample & white paper

Footrest in a case highlighted with a magnifier.

Miniature lead screw sample

drylin E white paper: toothed belt drive or lead screw drive for linear modules.

White paper download

Further information on toothed belt axes

Is there a possibility for easy and quick maintenance?

  • Direct and clever maintenance on the rail
  • Wear-resistant sliding element made of iglidur J200
Pillow block bearing with mounting arrows on a shaft.

What technical data is there for linear units with toothed belt drive?

Timing belt axis with dimensioned drawing of stroke, length, and connection dimensions.

Which motors can I connect to the toothed belt axes?

Timing belt axis with electric motor.

Drive torque and load

Chart with X and Y axes and several rising lines for T from 0 to 10 m/s.

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation