Change Language :

Avoid loops forming on the robot head with the RSEL or RSSL retraction system. The two systems have been specifically designed for automotive production for robots with medium to high working loads. The compact dimensions of the system and the close guidance of the e-chain® on the robot also reduce the working area of the robot to a minimum.


The TR.RSEL and TR.RSSL do not differ in terms of dimensions or appearance. The big difference lies inside the systems. Find out which one it is and why.
Use the configurator to see if the system fits your robot