Change Language :

The E4.1 - The energy chain for almost every application. Our energy chains are subjected to the highest loads in our in-house test laboratory to test quality and service life. The E4.1 impresses with its long service life, high stability and modularity. Whether in heavy-duty applications or for travel distances of over 800 metres - reliability is guaranteed. The E4/4HD offers the required stability in the event of heavy soiling or high humidity.
Typical industries and applications: Indoor cranes, composting plants, sewage treatment plants...

A series for almost every application

High additional load for long travel distances

Friction minimised, service life doubled

Profile rollers e-chain® - save up to 57% energy

Rolling instead of gliding

Self-guiding e-chain® without guide trough

complete set for long travel distances