User reportLow-maintenance linear adjustment of driver's seats in construction site vehicles

igus® linear technology prevents dirt and dust from sticking to the Gessmann sliding system

Profile

Seat adjustment for construction machinery
  • What was needed: drylin® W guide rails, drylin® hybrid double roller bearings
  • Requirements: The driver's seat should be able to be moved reliably, even in harsh construction site conditions. The rails should therefore be robust, lubrication-free, dirt-resistant and extremely low-maintenance.
  • Industry: Construction machinery
  • Success for the customer: The lightweight and corrosion-free linear systems do not need to be lubricated externally. This increases service life in moving applications, especially on construction sites. In addition, the system is more cost-effective than recirculating ball bushings with stainless steel guide shafts.

Problem

Solution

The advantages of motion plastic in construction machinery of all kinds

Construction site vehicles
Gessmann driver's seat
Gessmann driver's seat

ASI Automatikk AS Distributor+47 9006 1100