Lightweight and durable: Plastic bearings in a racing motorcycle

Markus Krämer, CEO and founder of KMC, and the Supermono bike HKR-EVO2.

Problem

Solution

Weight and price are decisive

The footrests and the brake system use different igus components. The rod ends here are not from igus.

Plastic instead of stainless steel

The link helps to absorb shocks on the rear wheel.

Versatile use

Wide range meets every need

The newly developed link system with iglidur plain bearings is a simple and lightweight design.

Ride on the razor blade

In the uninstalled state you can see the igus plain bearing in this brake lever.

On the road to victory

Another plastic bearing is installed in the shifting system.

ASI Automatikk AS Distributor+47 9006 1100